Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
23 - Machine element, fixing, mounting
23-12 - Pin, nail, hook, rivet
23-12-04 - Rivet
23-12-04-06 - Blind rivet nut
SSM-R Steel Countersunk Head - Blind Rivet Nut SSM-R
ECLASS 11.0
...
23-12-04 - Rivet
23-12-04-06 - Blind rivet nut
SSM-R Steel Countersunk Head - Blind Rivet Nut SSM-R
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Blind Rivet Nut SSM-R 10845060650
Vertical Mode
Expand Table
Reset filters
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Surface finish
SU
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Thread
G [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
max. Shaft length (l)
SL2 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
10845040350
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
1.5
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
6.0
6.100
M4
1.5
3.5
11.5
8.000
10845040500
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
3
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
6.0
6.100
M4
3.0
5.0
13.0
8.000
10845050400
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
1.5
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
7.0
7.100
M5
1.5
4.0
13.5
9.000
10845050650
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
4
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
7.0
7.100
M5
4.0
6.5
16.0
9.000
10845060450
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
1.5
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
9.0
9.100
M6
1.5
4.5
16.0
11.000
10845060650
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
4.5
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
9.0
9.100
M6
4.5
6.5
18.0
11.000
10845080450
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
1.5
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
11.0
11.100
M8
1.5
4.5
19.0
13.500
10845080650
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
3.5
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
11.0
11.100
M8
3.5
6.5
21.0
13.500
10845100450
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
1.5
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
13.0
13.100
M10
1.5
4.5
22.0
14.500
10845100650
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
3.5
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
13.0
13.100
M10
3.5
6.5
25.0
14.500
10845120450
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
2
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
16.0
16.100
M12
2.0
4.5
24.5
17.500
10845120750
HONSEL-Blindnietmutter SSM-R Stahl Senkkopf gerändelt
4.5
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
16.0
16.100
M12
4.5
7.5
27.5
17.500
Show compressed display (12 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- SSM-R Steel Countersunk Head
Order number
10845060650
Shorttext
Blind Rivet Nut SSM-R
Latest change
10.06.2024 13:37:39
Unit
Classifications
CNS
CNSERPBASE Object Properties
Certificate REACH
YES
Certificate RoHS
YES
CNSPHYPROP Physical Properties
ECLASS 14.0
23-12-04-06 Blind rivet nut
name of supplier
VVG
Manufacturer name
VVG
ECLASS 10.1
23-11-08-12 Blind rivet nut
name of supplier
VVG
Manufacturer name
VVG
ECLASS 9.1
23-11-08-12 Blind rivet nut
Supplier name
VVG
Manufacturer name
VVG
ETIM 10.0
EC002340 Blind rivet nut